Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/65
ORDERNO
Article-number
901/65
WDAB
Wheel-Ø A x width B
65x21 mm
LC
Load capacity
32 kg
GD
Groove depth
11 mm
GW
Groove width
8.0 mm
HW
Hub width
22.0 mm
FL
Fixing lenght
22.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices